text.skipToContent text.skipToNavigation

Alternate Catalog No. : B100 1/2SS

Catalog No. : B1001/2SS

Description:  SHORT SPR NUT 1/2IN STN-STL

UPC: 616013297544

Nut, Short Spring, Size 1/2 Inch, Stainless Steel, For use with B Series Channels and Inserts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spring nuts

Application

For use with B series channel and inserts.

Specifications

Material of Construction

Stainless Steel

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch