Catalog No. : B045
Description: ACCY PART -LV WING BRACKET & SCREW
UPC: 34481016519
Replacement Bracket and Screw for 1-Gang Orange Non-Metallic Low Voltage Backless Old Work Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Polycarbonate |
|
Color |
Orange |
|
Number Of Holes |
1 |
|
Bracket Type |
Wing |
Classifications
|
Brand Name |
Carlon / Nutek |
Dimensions
|
Length |
1.523 in |
|
Width |
0.25 in |