Catalog No. : B-316-250-100
Description: S/S 316 STRIPS 1/4IN X 0.20 X 100'
UPC: 796530054971
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
1 in , 25.4 mm |
|
Length |
1 in , 25.4 mm |
|
Band width |
25.4 mm |
|
Length belt/tape/tie |
25.4 mm |
|
Length belt/tape/tie |
1 inch |
|
Material |
Metal |
|
Material quality |
Stainless steel 316 (V4A) |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |