Alternate Catalog No. : B-233-3 1/2
Catalog No. : B-233-31/2
Description: HDG HARDWARE KIT FOR ASBD-175-3
UPC: 783786847372
Hot Dipped Galvanized Steel Hardware Kit for ASBD-175-3 which is an Aluminum Bolted Single Cable Bus Support for 4/0-1750 kcmil with 3 inch Bolt Circle. Contains (1) Galvanized Steel Bolt 1/2-13 x 3.5 inch long, (1) 1/2 inch Galvanized Steel Lock Washer and (1) 1/2 inch Galvanized Steel Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
4/0 to 1750 kcmil |
|
Material |
Galvanized Steel |
Classifications
|
Brand Name |
Homac |