Catalog No. : B-201-750-BK
Description: S/S STRIPS 3/4IN X 100' BLACK
UPC: 796530052250
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
201 Stainless Steel |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
100 ft , 30.49 m |
|
Thickness |
0.025 in , 0.76 mm |
|
Band width |
12.7 mm |
|
Length belt/tape/tie |
3049 mm |
|
Length belt/tape/tie |
120.03 inch |
|
Tie thickness |
0.76 mm |
|
Tie thickness |
0.025 inch |
|
Material |
Metal |
|
Material quality |
Other |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |