Catalog No. : B/PG7-M16/TC
Description: NPB THREAD CONV MALE PG7/M16 FEM
UPC: 5020963005923
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Designed to Help Maintain System Integrity |
|
Application |
To Change Thread Type and Size for Two Pieace of Conduit |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
PG07 to M16 |
|
Outside Diameter |
20 mm |
|
Length |
25 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
Metric |
|
Thread size inner thread metric |
16 |
|
Thread type outer thread |
PG |
|
Thread size PG outer thread |
7 |
|
Material |
Brass |
|
Nickel-plated |
Y |
|
Explosion-proof |
N |