Catalog No. : B/M63/C
Description: M63 COUPLING
UPC: 5020963028724
2 Inch Nickel Plated Brass Female Coupler, Metric Thread Size M63
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Designed to Help Maintain System Integrity |
|
Application |
For Joining Two Male Threaded Items Together |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
M63 |
|
Outside Diameter |
69 mm |
|
Length |
51 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001172 Coupler for corrugated plastic hoses
|
Material |
Metal |
|
Material quality |
Brass |
|
Model |
Straight |
|
Nominal size |
63-63 mm |
|
Colour |
Other |