Catalog No. : B/M16-M20/E
Description: NPB ENLARGER M16/M20
UPC: 5020963003837
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Designed to Help Maintain System Integrity |
|
Application |
To Enlarge Thread Sizes Between Pieces of Conduit |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
M16 to M20 |
|
Length |
26 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
Metric |
|
Thread size inner thread metric |
20 |
|
Thread type outer thread |
Metric |
|
Thread size outer thread metric |
16 |
|
Material |
Brass |
|
Nickel-plated |
Y |
|
Explosion-proof |
N |