Catalog No. : B/M16/C
Description: NPB M16 FEM-FEM COUPLER
UPC: 5020963014710
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Designed to Help Maintain System Integrity |
|
Application |
For Joining Two Male Threaded Items Together |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
M16 |
|
Outside Diameter |
20 mm |
|
Length |
30 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Metal |
|
Material quality |
Brass |
|
Model |
Straight |
|
Nominal size |
16-16 mm |
|
Colour |
Other |