Catalog No. : B/050/45
Description: NPB NPT050 45 DEG ELBOW
UPC: 5020963017025
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Designed to Help Maintain System Integrity |
|
Application |
Connecting Two Pieaces of Conduit at an Angle |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal size in inch |
1/2 inch |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Thread type |
NPT |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |