Catalog No. : AZ-2104
Description: LAM VIN TAPE BLK&YEL STP NO LEG 2"
UPC: 786210761404
Laminated Vinyl Tape, Black & Yellow Stripe, No Legend, 2 inch width, 18 Yards per roll
View More
View Less
For more info visit:
electrification.us.abb.com
- Effectively warns or identifies equipment, traffic and housekeeping items.
- Choose from a variety of different widths.
- Save time and money over painting.
- Many colors available.
Descriptors
|
Category |
Vinyl tape |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow/Back |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
54 ft , 16.46 m |
|
Width |
2 in , 50.8 mm |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
Stripe |
|
Colour |
Yellow/black |
|
Width |
50.8 mm |
|
Width |
2 inch |
|
Length |
16.46 m |
|
Length |
54 ft |