text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1382-4N-EHV

Description:  COMPRESSION TEE

UPC: 75114267038

Welded Aluminum, Compression Tee Connector, Cable to Pad, 3 inch X 3 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. Conductor Size AAC 1400-1431 ACSR 1272 (18/1, 54/19), 1351.5 (45/7), 1361 (42/7). Die Information Diameter 2.375 inch, T&B ---, Other 38AH, 478. Dimensions Barrel Center to Tongue End 5-3/16 inch 132mm. Length 14 inch 356mm. Width 3 inch 76.2mm. Thickness 3/4 inch 19.0mm. 9/16 inch holes in pad. EHV - for use above 230kV - up thru 500kV.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here