Catalog No. : AYCT2-2/0-250
Description: AL COMPR TEE NO2 2/0 1/0 4/0
UPC: 783786704675
Aluminum Compression Tee - 4-Way, Main #2 Stranded - 2/0 ACSR. Tap 1/0 Stranded - 4/0 (6/1) ACSR. Use VC5 or VC 6 Installing Tool. 5-1/4 inch x 6-11/16 inch. Oxide Inhibitor. (2) Blue Caps. (2) Purple Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Blue and Purple Caps, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.687 inch long x 5.250 inch wide |
|
Wire Size |
Main #2 STR AWG , Main 2/0 ACSR AWG , Tap 1/0 STR AWG , Tap 4/0 (6/1) ACSR AWG |
Documents/Support Tools
|
SDS |