Alternate Catalog No. : AX 1-500
Catalog No. : AX1-500
Description: AL BAR, TAPPED 10-24, 3.812 LONG
UPC: 783786704606
Tin Plated Aluminum Bar, 1/2 Inch Thick Pad with 1/2 inch Hole Centered Side to Side but 1.532 inch from front of pad, 3.812 Long X 2.812 High X 2.120 Wide. (1) .5 inch Diameter Hole Drilled Thru with Counter Bore of .75 inch Diameter that is 1.12 inch Deep from front of bar and (2) Tapped Bores 10-24 UNC-2B x 1 inch Deep - Rolled Thread, on front of Bar.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.812 Long X 2.812 High X 2.120 Wide |