text.skipToContent text.skipToNavigation

Catalog No. : AWM-40-4NR

Description:  WELDED TERMINAL CABLE TO FLAT 4 HOL

UPC: 783786339907

Weld Aluminum. Weld Terminal, Cable to 3 inch 4-Hole NEMA Flat. Cable Size AAC 397.5 - 400, ACSR 336.4 - 397.5. Cable Diameter .731 - .743. 9/16 inch Thick. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

397.5 to 400 AAC kcmil , 336.4 to 397.5 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD