text.skipToContent text.skipToNavigation

Catalog No. : AWM-4/0-4N90

Description:  ALUMINUM WELDED TERMINAL

UPC: 783786810734

Weld Aluminum. Weld Terminal, Cable to 3 inch 4-Hole NEMA Flat. 90 Degree Bend. Cable Size AAC 4/0, ACSR 4/0. Cable Diameter .522 - .566. 9/16 inch Thick. All pads are finished on both sides.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Type

Weld Terminal Connector - Cable to 4-Hole Flat

Special Features

90 Degree Bend

Specifications

Conductor Range

4/0 AAC AWG , 4/0 ACSR AWG

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 223 Compliant
TSCA TSCA Section 6(h) Compliant