text.skipToContent text.skipToNavigation

Catalog No. : AWBEH-P-90

Description:  AL WELD SUBSTA COUPLER/ELBOW 90 DEG

UPC: 783786698936

Aluminum Welded Substation Coupler/Elbow (90 Degree) - Pipe to Pipe - 4 inch Pipe to 4 inch Pipe
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Type

Weld Elbow - Pipe to Pipe - 90 Degree Bend

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 223 Compliant
TSCA TSCA Section 6(h) Compliant