Catalog No. : AWB13
Description: ANTI-VIB WASHER M13 BLACK
UPC: 5020963016318
Anti-Vibration Washer, Nominal Conduit Size 13mm, Acetal (POM), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Finger spring washer |
|
Application |
Prevents Fitting Loosening Under Vibration |
Specifications
|
Material |
Acetal (POM) |
|
Finish |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Inside Diameter |
13 mm |