text.skipToContent text.skipToNavigation

Catalog No. : AW231

Description:  2 HOLE 1 SLOT 90 DEGREE FITTING

UPC: 616013146484

90 Degree Fitting, Material GoldGalv Steel, Holes, 1 Slot
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

GoldGalv

Number Of Holes

1

Classifications

Brand Name

Superstrut