Catalog No. : AW230R
Description: Wing FTG R 5.375x1.625x5.125
UPC: 616013146538
Fitting, Right Wing Shape, Length 5-3/8 Inches, Height 1-5/8 Inches, Width 5-1/8, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 1 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-3/8 in |
|
Height |
1-5/8 in |
|
Width |
5-1/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |