text.skipToContent text.skipToNavigation

Alternate Catalog No. : AW226 EG

Catalog No. : AW226EG

Description:  TRPL WING SHAPE FTG LEN5-13/32IN EG

UPC: 616013116524

Fitting, Triple Wing Shape, Length 5-13/32 Inches, Height 2 Inches, Width 3-1/2, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 1 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

6

Classifications

Brand Name

Superstrut

Dimensions

Length

5-13/32 in

Height

2 in

Width

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here