text.skipToContent text.skipToNavigation

Catalog No. : AW224SS6C

Description:  SS316 STRUT STRUT FITTING

UPC: 616013095539

Made or assembled in Canada.

Fitting, Wing Shape, Length 5-7/16 Inches, Height 3-7/8 Inches, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 9/16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Stainless Steel

Number Of Holes

8

Classifications

Brand Name

Superstrut

Dimensions

Length

5-7/16 in

Height

3-7/8 in

Width

1-5/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here