Catalog No. : AW224HDGC
Description: WING SHAPE FTG LEN 5-7/16IN HDG STL
UPC: 786210055275
Made or assembled in Canada.
Fitting, Wing Shape, Length 5-7/16 Inches, Height 3-7/8 Inches, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately. |
|
Application |
Load ratings vary depending on fittings and brackets are used with 12-, 14- or 16-gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot Dipped Galvanized |
Classifications
|
Brand Name |
Superstrut |
Documents/Support Tools
|
Sales Drawing |