Catalog No. : AW224EG
Description: WING SHAPE FTG LEN 5-7/16IN EG STL
UPC: 616013072226
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-7/16 in |
|
Height |
3-7/8 in |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |