Catalog No. : AW224
Description: WING SHAPE FTG LEN 5-7/16IN STL
UPC: 616013266755
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-7/16 in |
|
Height |
3-7/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |