Catalog No. : AW220SS316
Description: WING SHAPE FTG LEN 5-13/32IN 316SS
UPC: 616013115121
Fitting, Wing Shape, Length 5-13/32 Inches, Height 2 Inches, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 1 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-13/32 in |
|
Height |
2 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |