Alternate Catalog No. : AW 220 EG
Catalog No. : AW220EG
Description: AW 220 WING BRACKET, ELECTO GALV
UPC: 616013095935
Fitting, Wing Shape, Length 5-13/32 Inches, Height 2 Inches, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 1 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-13/32 in |
|
Height |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |