Catalog No. : AW220
Description: WING SHAPE FTG LEN 5-13/32IN STL
UPC: 616013266656
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-13/32 in |
|
Height |
2 in |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |