text.skipToContent text.skipToNavigation

Alternate Catalog No. : AW219 EG

Catalog No. : AW219EG

Description:  WING SHAPE FTG LEN 9-5/32IN EG STL

UPC: 616013011317

Fitting, Wing Shape, Length 9-5/32 Inches, Height 3-78 Inches, Wing Length 3-3/4 Inches, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 1 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

10

Classifications

Brand Name

Superstrut

Dimensions

Length

9-5/32 in

Height

3-7/8 in

Width

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here