Catalog No. : AW215-RHDG
Description: WING FTG RIGHT HT 3-7/8IN HDG STL
UPC: 616013106167
Made or assembled in Canada.
Wing Fitting, 1-7/8 Inch Wing, 3-7/8 Inch Tall, 1 Hole in Wing, 2 Holes Each Side, right handed, Hot Dipped Galvanized
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
3-7/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |