text.skipToContent text.skipToNavigation

Catalog No. : AW214HDG

Description:  WING SHAPE FTG LEN 1-7/8IN HDG STL

UPC: 616013087824

Fitting, Wing Shape, Length 1-7/8 Inch, Height 3-7/8 Inches, Width 1-5/8 Inches, Hole Diameter 1 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

6

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Height

3-7/8 in

Width

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here