Alternate Catalog No. : AW205 R
Catalog No. : AW205R
Description: R WING SHAPE FITTING
UPC: 616013266625
Fitting, Right Wing Shape, Length 1-7/8 Inch, Height 1-3/4 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-7/8 in |
|
Height |
1-3/4 in |
|
Width |
1-5/8 in |
Documents/Support Tools
|
Sales Drawing |