text.skipToContent text.skipToNavigation

Catalog No. : AW205-LHDG

Description:  CORNER FITTING LEFT HAND

UPC: 786210561646

Made or assembled in Canada.

Fitting, Left Wing Shape, Length 1-7/8 Inch, Height 1-3/4 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Height

1-3/4 in

Width

1-5/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here