Alternate Catalog No. : AW 204EG
Catalog No. : AW204EG
Description: WING SHAPE FTG HT 2IN EG STL
UPC: 616013026595
Fitting, Wing Shape, Length 1-7/8 Inches, Height 2 Inches, Hole Diameter 1 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-7/8 in |
|
Height |
2 in |
Documents/Support Tools
|
Sales Drawing |