text.skipToContent text.skipToNavigation

Catalog No. : AVIC-6-F

Description:  BOLTED ALUM CONNECTOR PIPE TO STUD

UPC: 783786079414

Bolted Aluminum, Type AVIC - Bolted Stud Connector, Stud to Pipe, Vertical Take-Off. Stud Size 1-1/8 12 Threads Per Inch, SPS 1, 5-3/4 inch X 3 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac