text.skipToContent text.skipToNavigation

Catalog No. : AVIC-13-K90

Description:  BLTD AL CONN PIPE TO STUD

UPC: 783786534951

Bolted Aluminum, Type AVIC-90 - Bolted Stud Connector, Stud to Pipe at 90 Degrees. Stud Size 2-12 Threads Per Inch, SPS 2-1/2, 2-1/2 inch X 6 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac