Alternate Catalog No. : AVH 200-48
Catalog No. : AVH200-48
Description: ALUMINUM PEDESTAL HUB CONNECTOR
UPC: 783786698165
Aluminum Pedestal Hub Connector. 6-Sided. 2.5 inch wide x 2.165 inch tall x 1.187 inch thick. Includes 6 Screws 1/2-13 x 1 inch and 6 Steel Flat Washers. 0.91 inch Diameter hole through Center - with (6) 1/2-13 UNC-2B on each Side.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Includes Screws and Flat Washers |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |