text.skipToContent text.skipToNavigation

Catalog No. : AVBS-R-3

Description:  BUS SUPPORT 3 BC

UPC: 75114176958

Bolted Aluminum, Type AVBS - Bolted Vertical Bus Support, Pipe to Insulator. 3 Inch Bolt Circle, SPS 5, 4-1/4 inch X 8-5/16 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Galvanized hardware for mounting to insulator is supplied.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac