text.skipToContent text.skipToNavigation

Catalog No. : AUW7VOB9012H

Description:  AL ACC. 7IN VO BARRIER 90D12R

UPC: 626490829435

Aluminum U-style 7 inches width vertical outside bend barrier strip 90 degree 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Barriers and Barrier strips

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

7 in