text.skipToContent text.skipToNavigation

Catalog No. : AUW718SFCVO9048

Description:  AL COV 7IN 18W SOL FLAN. VO 90D48R

UPC: 626490830646

Aluminum U-style solid flanged cover 7 inches side rail height 18 inches width vertical outside bend 90 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium