Catalog No. : AUW706SFCVO9036
Description: AL COV 7IN 6W SOL FLAN. VO 90D36R
UPC: 626490829640
Made or assembled in Canada.
Aluminum U-style solid flanged cover 7 inches side rail height 6 inches width vertical outside bend 90 degree 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |