Catalog No. : AUW648WPS
Description: WALL PENETRATION SLEEVE
UPC: 622538101990
Made or assembled in Canada.
Aluminum 6 inches side rail height 48 inches width wall penetration sleeve
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Not fire rated |
|
Application |
Designed to pass through walls and fire walls |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
7 in |
|
Side Rail Height |
6 inches |