text.skipToContent text.skipToNavigation

Catalog No. : AUW36SNCHB3048

Description:  AL COV 36W SOL NON-FLAN. HB 30D48R

UPC: 626490816091

Aluminum U-style solid non-flanged cover 36 inches width horizontal bend 30 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium