Catalog No. : AUW36SFCVI3048
Description: AL COV 36W SOL FLANGED VI 30D48R
UPC: 626490815933
Made or assembled in Canada.
Aluminum U-style solid flanged cover 36 inches width vertical inside bend 30 degree 48 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |