text.skipToContent text.skipToNavigation

Catalog No. : AUW3612SNCRT24

Description:  AL.36IN-12IN RT CVR 24INRAD

UPC: 626490816879

Aluminum U-style solid non-flanged cover 36 inches side rail height 12 inches width reducing tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Type

Solid covers

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

36 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium