text.skipToContent text.skipToNavigation

Catalog No. : AUW30VFCVI3048

Description:  AL COV 30W VEN FLANGED VI 30D48R

UPC: 622538102140

Aluminum U-style ventilated flanged cover 30 inches width vertical inside bend 30 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Ventilated covers

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium