text.skipToContent text.skipToNavigation

Catalog No. : AUW30SNCHT24

Description:  30IN WIDE HT SLD. CVR 24IN RAD

UPC: 626490814370

Aluminum U-style solid non-flanged cover 30 inches width horizontal tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Type

Solid covers

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium