Catalog No. : AUW30PFCHB3024
Description: AL COV 30W PEAK FLANGED HB 30D24R
UPC: 622538114280
Made or assembled in Canada.
Aluminum U-style peaked flanged cover 30 inches width horizontal bend 30 degree 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
762 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |