Catalog No. : AUW0609SNCET36
Description: AL COV 6X9W SOL NON-FLAN. ET 36R
UPC: 626490805125
Made or assembled in Canada.
Aluminum U-style solid non-flanged cover 6 inches side rail height 9 inches width horizontal expanding tee 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
36 inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
228.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |