text.skipToContent text.skipToNavigation

Catalog No. : AUS-STRUT-KIT

Description:  BOLT KIT FOR AUS14-96

UPC: 616013121160

Made or assembled in Canada.

Bolting kit for AUS14-96, with 14 inch strut, bolts, nuts, washers and lock washers
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Wireway fitting and accessories

Application

For Adjustable Universal Support

Specifications

Material

Steel

Finish

Pre-Galvanized and Electro-Galvanized

Knockouts

Yes

Classifications

Brand Name

Superstrut

Dimensions

Width

14 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA